IESNA:LM-63-2002
[TEST]P1643619
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-722-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 70CRI 2200K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12647.3
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
2122.7 2129.1 2189.0 2247.2 2291.7 2317.1 2299.8 2217.2 2102.7 1999.2 1882.9 1763.9 1659.5 1558.7 1431.5 
1314.3 1180.8 1045.5 914.7 767.5 636.7 515.0 416.0 351.5 314.3 290.7 268.0 238.9 211.6 181.7 149.0 115.4 77.2 47.2 
17.3 0.0 0.0 
2122.7 2127.3 2188.1 2246.2 2290.8 2319.8 2305.3 2221.7 2112.7 2011.0 1893.8 1772.1 1670.4 1567.7 1447.8 
1323.4 1192.6 1062.7 925.6 772.1 643.1 521.4 420.5 353.3 315.2 290.7 268.0 239.8 212.5 185.3 153.5 119.9 79.0 48.1 
16.3 0.0 0.0 
2122.7 2122.7 2178.1 2238.1 2288.9 2324.4 2328.0 2266.2 2160.9 2061.9 1959.2 1836.6 1729.4 1632.2 1520.5 
1399.7 1274.4 1140.8 1003.7 852.9 706.7 572.2 455.1 376.9 326.1 299.7 274.3 244.3 218.9 189.8 159.0 126.3 84.5 50.0 
15.4 0.0 0.0 
2122.7 2136.3 2186.3 2252.6 2309.8 2362.5 2397.0 2371.6 2308.0 2224.4 2125.4 2013.7 1902.0 1792.1 1686.7 
1567.7 1440.6 1303.4 1157.2 1000.0 832.9 673.1 534.1 425.1 356.1 317.0 288.8 259.8 228.9 200.7 169.9 136.2 96.3 
57.2 20.0 0.9 0.0 
2122.7 2133.6 2177.2 2245.3 2311.6 2381.6 2449.7 2487.9 2481.5 2438.8 2365.2 2269.0 2163.6 2051.9 1946.5 
1835.7 1708.5 1571.4 1414.2 1251.6 1052.7 870.2 684.9 535.0 422.4 350.6 307.0 276.1 242.5 208.9 175.3 139.9 102.6 
59.9 23.6 1.8 0.0 
2122.7 2134.5 2170.9 2238.1 2314.4 2399.8 2490.6 2582.3 2645.9 2662.3 2649.5 2625.9 2578.7 2506.0 2409.7 
2300.7 2186.3 2046.4 1879.3 1693.1 1472.4 1220.8 971.0 748.4 571.3 439.6 358.8 299.7 258.9 220.7 179.8 145.3 
106.3 63.6 27.2 1.8 0.0 
2122.7 2140.0 2169.9 2229.9 2310.7 2404.3 2507.8 2610.5 2721.3 2833.0 2928.4 3003.8 3065.5 3120.9 3160.9 
3164.5 3130.0 3038.3 2891.1 2680.4 2417.9 2092.7 1708.5 1318.9 966.4 710.3 533.2 404.2 316.1 258.0 212.5 162.6 
119.9 78.1 36.3 3.6 0.0 
2122.7 2136.3 2160.9 2211.7 2279.9 2378.9 2486.9 2597.8 2716.8 2844.8 2982.0 3132.8 3293.5 3482.5 3702.3 
3930.3 4142.8 4345.3 4539.7 4713.2 4814.9 4791.3 4579.7 4080.1 3284.4 2358.9 1521.4 1029.1 709.4 459.6 327.9 
237.1 161.7 99.0 50.0 7.3 0.0 
2122.7 2130.0 2153.6 2194.5 2249.9 2328.9 2422.5 2526.0 2638.6 2741.3 2857.5 2972.0 3103.7 3299.0 3566.0 
3903.9 4258.2 4707.8 5241.9 5828.6 6576.2 7334.6 8176.6 9059.5 9974.1 10630.8 10953.3 10283.9 7485.4 
4355.3 2095.5 1003.7 436.0 208.0 90.8 21.8 0.0 
2122.7 2119.1 2141.8 2177.2 2229.0 2298.9 2372.5 2465.2 2545.1 2625.0 2716.8 2780.3 2852.1 2985.6 3182.7 
3433.4 3691.4 3990.2 4444.4 5045.7 5865.9 6884.1 8213.8 9910.6 12033.3 14343.1 16274.2 16808.3 13998.9 
9005.0 4563.3 2022.8 812.0 922.8 634.0 237.1 0.0 
2122.7 2134.5 2158.1 2195.4 2247.2 2320.7 2397.0 2488.8 2573.2 2647.7 2737.6 2794.9 2863.9 2985.6 3183.6 
3435.2 3681.4 3965.7 4408.9 4984.8 5760.5 6730.6 7883.2 9367.4 11288.5 13602.8 16109.8 17640.3 15772.8 
10426.5 5196.4 2180.8 804.8 1058.2 709.4 162.6 0.0 
2122.7 2130.0 2154.5 2191.7 2243.5 2314.4 2391.6 2484.2 2571.4 2651.4 2738.6 2798.5 2867.5 2992.9 3194.5 
3448.8 3685.9 3982.9 4434.4 4997.5 5788.7 6752.4 7961.3 9458.2 11433.8 13782.7 16197.0 17623.0 15609.3 
10323.8 5138.3 2141.8 807.5 1080.0 699.4 142.6 0.0 
2122.7 2120.0 2148.2 2186.3 2245.3 2323.5 2407.9 2508.7 2610.5 2701.3 2809.4 2887.5 2981.1 3135.5 3361.7 
3656.9 3942.1 4323.6 4857.6 5525.2 6496.2 7715.2 9174.8 11065.0 13071.5 14893.5 16045.3 15801.8 12804.4 
8331.9 4376.2 1948.3 719.4 705.8 501.4 168.0 0.0 
2122.7 2132.7 2169.0 2222.6 2288.9 2385.2 2496.9 2620.5 2751.3 2888.4 3048.3 3209.1 3386.2 3606.0 3914.8 
4259.1 4645.1 5092.0 5611.5 6174.7 6778.7 7431.8 8119.4 8781.5 9356.5 9714.4 9543.6 8232.9 5396.3 2869.3 
1470.6 685.8 324.3 159.0 71.8 21.8 0.0 
2122.7 2141.8 2184.5 2252.6 2328.0 2428.8 2552.3 2686.8 2837.6 2998.3 3150.9 3307.2 3477.0 3656.9 3857.6 
4038.3 4194.6 4329.9 4459.8 4537.0 4523.4 4359.9 4009.3 3418.9 2656.8 1809.4 1185.3 822.9 602.2 417.8 301.6 
218.9 149.9 93.6 48.1 9.1 0.0 
2122.7 2161.8 2213.5 2282.6 2368.0 2469.7 2596.9 2724.9 2842.1 2939.3 3036.5 3116.4 3165.5 3180.9 3169.1 
3136.4 3070.1 2961.1 2798.5 2551.4 2275.3 1981.9 1611.3 1211.7 867.4 652.2 495.0 392.4 317.9 265.2 220.7 168.0 
124.4 81.7 40.9 5.4 0.0 
2122.7 2169.0 2224.4 2295.3 2380.7 2487.9 2587.8 2666.8 2711.3 2731.3 2723.1 2676.8 2608.7 2524.2 2431.5 
2329.8 2204.5 2054.6 1870.2 1675.8 1445.1 1182.6 905.6 691.2 528.6 421.5 357.9 314.3 275.2 234.3 188.0 151.7 
112.6 72.7 30.9 2.7 0.0 
2122.7 2170.9 2231.7 2301.7 2383.4 2467.9 2528.7 2543.3 2536.9 2497.8 2416.1 2310.7 2198.1 2090.0 1987.4 
1865.7 1748.5 1616.8 1451.5 1264.4 1053.6 821.1 644.9 496.8 410.6 361.5 324.3 292.5 254.3 215.3 179.8 144.4 108.1 
66.3 27.2 2.7 0.0 
2122.7 2164.5 2227.2 2298.0 2372.5 2427.9 2438.8 2408.8 2348.0 2261.7 2154.5 2037.3 1928.3 1823.0 1699.4 
1595.9 1487.8 1354.3 1191.7 1020.0 815.7 640.4 505.0 416.9 372.4 337.9 311.5 280.7 238.0 208.9 177.1 144.4 104.5 
63.6 25.4 0.9 0.0 
2122.7 2164.5 2229.9 2298.9 2363.4 2390.7 2365.2 2306.2 2219.0 2113.6 1986.5 1870.2 1762.1 1649.5 1534.1 
1430.6 1318.9 1179.0 1025.5 853.8 676.7 536.8 434.2 383.3 346.1 322.4 297.9 258.0 228.9 198.0 168.0 134.4 96.3 
59.0 22.7 0.0 0.0 
2122.7 2153.6 2222.6 2289.8 2347.1 2362.5 2323.5 2249.9 2150.0 2032.8 1903.8 1792.1 1677.6 1565.0 1455.1 
1350.7 1234.4 1102.7 947.4 765.7 613.1 491.4 406.9 367.0 335.2 316.1 291.6 252.5 223.4 192.6 160.8 126.3 86.3 54.5 
20.0 0.0 0.0 
2122.7 2155.4 2224.4 2292.6 2348.0 2358.9 2315.3 2239.0 2135.4 2020.1 1894.7 1779.4 1668.6 1552.3 1442.4 
1343.4 1218.0 1082.7 931.9 758.4 603.1 483.2 403.3 366.0 334.3 315.2 291.6 252.5 222.5 191.7 159.0 122.6 80.8 50.9 
18.2 0.0 0.0 
